
STANDARD PNEUMATIC CLAMP ACCESSORIES

Visit Product Series:
Standard Pneumatic Clamps-AccessoriesUnit View
Dimensions / Applications
- Length (in)1.00
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Seal Kit
- BrandDESTACO
- Product TypeSeal Kit
- Series Used On8215|8216|8315|8316
- Spindle Included?No
- Used With Model/Series8215|8216|8315|8316
Related Products
Standard Pneumatic Clamp Accessories
841560 - Seal Kit For 8415 /8416
Standard Pneumatic Clamp Accessories
850450-63-1-00 - Set Wearing Parts For The Cylinder Gasket
9500 Series
952292 - Seal Kit for 9522
9500 Series
953092 - Seal Kit For 9530
Standard Pneumatic Clamp Accessories
847450-50-1-00 - Seal Kit
9500 Series
955092 - Seal Kit for 9550
705 Series
70562-D1-00 - Sealing Kit for 70562-D1
Standard Pneumatic Clamp Accessories
801560 - Repair Kit For 8000 & 8100
741 Series
7412-2-00 - Seal Kit for 7412-2
Standard Pneumatic Clamp Accessories
841560 - Seal Kit For 8415 /8416
Standard Pneumatic Clamp Accessories
850450-63-1-00 - Set Wearing Parts For The Cylinder Gasket