
PNEUMATIC SWING CLAMPS FOR TIGHT SPACES – 9500 SERIES

Unit View
Dimensions / Applications
- Length (in)1.00
- Width (in)1.00 in
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Seal Kit
- BrandDESTACO
- Product TypeSeal Kit
- Series Used On9500
- Spindle Included?No
- Used With Model/Series9522-2L|9522-2R
Related Products
9500 Series
953092 - Seal Kit For 9530
9500 Series
955092 - Seal Kit for 9550
705 Series
70562-D1-00 - Sealing Kit for 70562-D1
Standard Pneumatic Clamp Accessories
847450-50-1-00 - Seal Kit