Destaco Logo

VACUUM CUPS

Default Image

VC-35-90TC-C-PU55 - Cup, Oval, Bellows, 35X90, 1.25 Square, Red PU55

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)4.13
  • Weight (oz)3.42
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.38 x 3.54 in
  • Holding Capacity - Horizontal Dry (lbf)40
  • Holding Capacity - Horizontal Wet (lbf)34
  • Holding Capacity - Vertical Lift (lbf)45
  • Durometer55 (Red Transparent)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeOval Bellows Cup
  • Spindle Included?No