
Visit Product Series:
Pneumatic Lever Clamps-8700Unit View
Dimensions / Applications
- Length (in)6.93
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.014
- Clamping Force @ 5Bar[72Psi] (lbf.)106.0
- Cylinder Bore (in)1.57
- Air Port sizeG-1/8
- Body Thread SizeM55X1.50
- Jam Nut874050
- PortG Ports
- Supplied?No
Product Information
- Accessories874000|874050
- BrandDESTACO
- Product TypePneumatic Lever Clamp
- Spindle Included?No
Related Products
8700 Series
8750 - Pneumatic Lever Clamp - 50mm Bore
Pneumatic Link Clamps - 8800 Series
8840G - Pneumatic Link Clamp
8700 Series
8725 - Pneumatic Lever Clamp - 25mm Bore
8700 Series
8740 - Pneumatic Lever Clamp - 40mm Bore
8700 Series
8732 - Pneumatic Lever Clamp - 32mm Bore
Pneumatic Link Clamps - 8800 Series
8850G - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
8832G - Pneumatic Link Clamp
81L Series
Pneumatic Power Clamps-81L - 81L Series