
Unit View
Dimensions / Applications
- Length (in)18.50
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-550-0 - Boom 30mm X 550mmNo Seal
Extrusions
B-30-520-0 - Boom 30mm X 520mm Long
Extrusions
B-30-460-0 - Boom 30mm x 460mm Long
Extrusions
B-30-510-0 - Boom 30mm x 510mm Long
Extrusions
B-30-370-0 - Boom 30mm X 370mm
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-515-0 - Boom 30mm x 515mm Long
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-670-0 - Boom 30mm X 670mm