ROUND TOOLING FOR END EFFECTORS
Features
- Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
- Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
- Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature

Bracket Blocks
Cross Transition Brackets and Blocks

Wrist-Rotate-Units
Wrist Rotation Assemblies for Round Tooling

Single End Extension
Swivel Arm, Single End Extensions for Round Tooling

Angular Brackets
Aluminum Angular, Elbow Brackets for Clamp Loads & Applications

Booms Tubing
Reinforced Boom Tubing