Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamps with Sensor Ready Capability – 802 Series
802-UE-HT
802-UE-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
200.0
Air Consumption (ft³)
0.012
Clamp Arm Length (in)
1.73
Cylinder Bore (in)
1.26
Height Under Clamp Arm (in)
1.06
Weight (lb)
1.6
Exerting Force (lbf)
200.0
exerting_force_lbf_english
200.0
exerting_force_n_metric
2010.0
Weight (kg)
0.73
Air Consumption (dm³)
0.34
Height Under Clamp Arm (mm)
27.0
Exerting Force (N)
2010.0
Maxmum Holding Capacity (N)
890.0
Cylinder Bore (mm)
32
Clamp Arm Length (mm)
43.9
Product Series
802
Application - Welding
Fair/Medium
PublishedDate
1725389898309
Download the Service Manual
https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
Clamp Arm Style
u-bar
Spindle Included?
Yes
Replacement Seal Kit
802450-32-1-00
Product Type
Pneumatic Toggle Clamp
Spindle Assembly
202208-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
G-1/8
Flanged Washers
215105
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Function
Clamping
Application - Assembly
Excellent/High
Back to Top