Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamps with Sensor Ready Capability – 802 Series
802-UH
802-UH
Standard power clamp with handle.
For light duty welding and assembly applications
Sensor ready for T-slot or round sensors
Pneumatic version of 202-U manual toggle clamp
Model 802-U has 1/8NPT ports
Model 802-UE has G-1/8 ports
Replacement Clamp Assembly: 802-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
200.0
Air Consumption (ft³)
0.0006
Clamp Arm Length (in)
1.73
Cylinder Bore (in)
1.26
exerting_force_lbf_english
200.0
Weight (lb)
1.52
Exerting Force (lbf)
200.0
Height Under Clamp Arm (in)
1.06
exerting_force_n_metric
890.0
Clamp Arm Length (mm)
43.9
Cylinder Bore (mm)
20
Air Consumption (dm³)
0.02
Weight (kg)
0.69
Maxmum Holding Capacity (N)
890.0
Exerting Force (N)
890.0
Height Under Clamp Arm (mm)
27.0
Product Type
Pneumatic Toggle Clamp
Spindle Assembly
202208-M
Product Series
802
Application - Welding
Fair/Medium
Application - Assembly
Excellent/High
PublishedDate
1715005500000
Operating Temperature
-10° to 90°C (-14° to 194° F)
Flanged Washers
215105
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Download the Service Manual
https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
Air Port size
1/8 NPT
Clamp Arm Style
u-bar
Product Function
Clamping
Handle
Yes
Spindle Included?
Yes
Replacement Seal Kit
802550-20-1-00
Product Accessories
802-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802CYL
REPLACEMENT KIT FOR 802 CYLINDERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top