Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamps w/ Flow Restriction for Assembly & Welding – 807
807-SE-HT
807-SE-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
540.0
Clamp Arm Length (in)
3.13
Exerting Force (lbf)
540.0
Cylinder Bore (in)
1.26
Air Consumption (ft³)
0.015
Height Under Clamp Arm (in)
1.38
Weight (lb)
1.66
Maximum Holding Capacity (lbf)
500.0
Maxmum Holding Capacity (N)
2220.0
Exerting Force (N)
2412.0
exerting_force_n_metric
2412.0
Air Consumption (dm³)
0.42
Clamp Arm Length (mm)
80.0
Weight (kg)
0.75
Height Under Clamp Arm (mm)
35.0
Cylinder Bore (mm)
32
Product Function
Clamping
Download the Service Manual
https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
Air Port size
G-1/8
Duty Cycle
Fair/Medium
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Type
Pneumatic Toggle Clamp
Replacement Seal Kit
802450-32-1-00
Clamp Arm Style
solid
Application - Welding
Fair/Medium
Port
G Ports
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
807
Application - Assembly
Excellent/High
PublishedDate
1715176270000
Bolt Retainer
207105
Back to Top