Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamps w/ Flow Restriction for Assembly & Welding – 807
807-UH
807-UH
Standard power clamp with handle.
Sensor ready for round or T-slot sensors.
Built-in flow restriction eliminates need for external flow controls
Pneumatic version of 207 manual toggle clamp
Supplied with flanged washers
Replacement Clamp Assembly: 807-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.66
Maximum Holding Capacity (lbf)
375.0
Cylinder Bore (in)
1.26
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
2.51
Exerting Force (lbf)
576.0
Height Under Clamp Arm (in)
1.38
exerting_force_lbf_english
576.0
exerting_force_n_metric
2573.0
Clamp Arm Length (mm)
63.6
Maxmum Holding Capacity (N)
1670.0
Exerting Force (N)
2573.0
Weight (kg)
0.75
Height Under Clamp Arm (mm)
35.0
Cylinder Bore (mm)
32
Air Consumption (dm³)
0.42
Flanged Washers
507107
Product Type
Pneumatic Toggle Clamp
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
807
Application - Welding
Fair/Medium
Clamp Arm Style
u-bar
PublishedDate
1725387954236
Port
Standard Ports
Handle
Yes
Application - Assembly
Excellent/High
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Operating Temperature
-10° to 90°C (-14° to 194° F)
Air Port size
1/8 NPT
Replacement Seal Kit
802450-32-1-00
Product Accessories
807-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
807CYL
Replacement Cylinder Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top