Features
<ul><li>Sensor ready for round or T-slot sensors.</li><li>Built-in flow restriction eliminates need for external flow controls</li><li>Pneumatic version of 210 manual toggle clamp</li><li>Replacement Clamp Assembly: 810-U-LC</li></ul>
Clamp Arm Length (mm)
90.6
BaseItem
810-U
Exerting Force (N)
3834.0
Air Consumption (dm³)
0.83
Handle
Yes
Operating Temperature
-10° to 90°C (-14° to 194° F)
Air Consumption (ft³)
0.029
Product Family
Light-Duty Pneumatic Clamping
Duty Cycle
Fair/Medium
Air Port size
1/8 NPT
Height Under Clamp Arm (mm)
45.5
Product Series
810
ImageAlt
Destaco’s 810-UH pneumatic toggle clamps feature a handle, spindle with flanged washer accessories, built-in flow restriction that eliminates the need for external flow controls, and function as the pneumatic version of the Series 210 manual clamps.
SKU
810-UH
Cylinder Bore (mm)
40
CatalogPage
https://media.destaco.com/assetbank-destaco/assetfile/2781.pdf
Flanged Washers
235106
Weight (kg)
1.85
PublishedDate
1715183841000
Keywords
810 Pneumatic Toggle Clamp
Cylinder Bore (in)
1.57
ImageURL
/assets/image/products/manual_clamps/802_807_810_Group_with_Handles.jpg
Application - Assembly
Excellent/High
PageTitle
810-UH - Pneumatic Hold Down Clamp | DESTACO
Clamp Arm Style
u-bar
cad_part_number
810-UH
Maximum Holding Capacity (lbf)
600.0
Clamp Arm Length (in)
3.57
Exerting Force (lbf)
856.0
Product Function
Clamping
Distributor Group - EN
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic Toggle Clamp
exerting_force_n_metric
3834.0
Height Under Clamp Arm (in)
1.79
exerting_force_lbf_english
856.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
ServiceManual
https://media.destaco.com/assetbank-destaco/assetfile/3867.pdf
Weight (lb)
4.07
Maxmum Holding Capacity (N)
2670.0
MetaDescription
View detailed product information and CAD drawings for DESTACO's 810-UH - Pneumatic Hold Down Clamp | DESTACO
Replacement Seal Kit
810450-40-1-00
Application - Welding
Fair/Medium
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf