Grip Force Max (N)
150.0
890.0
Grip Force (N)
1334.0
890.0
Repeatability (±mm)
0.025
0.025
Grip Force Min (N)
667.0
445.0
Grip Force Min (lbf)
1334.0
100.0
Grip Force Max (lbf)
300.0
200.0
Maximum Finger Length (mm)
125.0
125.0
Clean Room
100 (magnalube)
100 (magnalube)
Imperial or Metric Product
Imperial
Imperial
Temp Range Standard
0° to 55°C (32° to 131°F)
0° to 55°C (32° to 131°F)
Jaw Operation
Synchronous
Synchronous
Grip Force (lbf)
300.0
200.0
Power Requirements (Watts)
10.0
10.0
Actuation (Open/Closed) (Sec)
0.8
0.8
Maximum Finger Length (in)
4.9
4.9
Product Family
Grippers
Grippers
Product Function
Gripping
Gripping
Protection Class
IP 50
IP 50
Optional Sensor
PNP or NPN
PNP or NPN
Product Type
2 Jaw Parallel
2 Jaw Parallel
accuracy_mm_metric
0.05
0.05