
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)30.31
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-760-0 - Boom 30mm X 760mm
Extrusions
B-30-680-0 - Boom 30mm X 680mm
Extrusions
B-30-880-0 - Boom 30mm x 880mm Long
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-760-0 - Boom 30mm X 760mm