Destaco Logo

Hold Down Clamps

DESTACO’s 227 Series horizontal hold down clamps feature a low profile design, availability in stainless steel models, and large handle clearance in the open position.

LOW-PROFILE, MANUAL HORIZONTAL HOLD DOWN CLAMPS – 227 SERIES

DESTACO’s 227 Series horizontal hold down clamps feature a low profile design, availability in stainless steel models, and large handle clearance in the open position. These clamps are used in assembly, fixture checking, woodworking, and closures.

Features

  • Holds up to 1,680 lbs (7.5 kN) capacity
  • Heavy Duty horizontal clamps with high strength and long life.
  • Low height design
  • Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Low silhouette hold down clamp features a handle that can be operated from either side or from behind
  • Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.

Markets

Applications

  • Fixturing and Testing
Product
Short Description
Product Type
Standard Material
Base Mounting Style
Handle Color
Handle Opening (+10°)
Service Environment
Maximum Holding Capacity (N)
Clamp Arm Style
Handle
Clamp Arm Length (in)
Height Under Clamp Arm (in)
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Flanged Base, U-BarHorizontal Hold-Down Toggle ClampSteelFlangeRed56Normal2220U-BarHorizontal2.651.25500No910.68
Straight Base, U-barHorizontal Hold Down ClampSteelFlangeBlue56Normal2220U-BarHorizontal2.651.25500No910.68
227-U with Green HandleHorizontal Hold Down ClampSteelFlangeGreen56Normal2220U-BarHorizontal2.651.25500No910.68
227-U with Black HandleHorizontal Hold Down ClampSteelFlangeBlack56Normal2220U-BarHorizontal2.651.25500No910.68
Flanged Base, Open BarHorizontal Hold Down ClampSteelFlangeRed56Normal2220Open U-BarHorizontal2.391.25500No910.68
227-U-Y - 227-U with Yellow HandleHorizontal Hold Down ClampSteelFlangeYellow56Normal2220U-BarHorizontal2.651.25500No910.68
Straight Base, U-barHorizontal Hold Down ClampSteelStraightRed56Normal2220U-BarHorizontal2.651.45500No910.68
Straight Base, Open BarHorizontal Hold Down ClampSteelStraightRed56Normal2220Open U-BarHorizontal2.391.45500No910.68
227-USS - Stainless Steel 227-UHorizontal Hold Down ClampStainless SteelFlangeRed56Normal2670U-BarHorizontal2.661.28600No910.68