
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Unit View
Dimensions / Applications
- Length (in)3.54
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeMounting Flanges
- BrandDESTACO
- Product TypeThreaded Flange
- Series Used On89E
- Spindle Included?No
- Used With Model/Series89E50-025-2
Related Products
Swing Clamp Accessories
8MA-221-1 - Mounting Flange for 89E40-XXX
Swing Clamp Accessories
8MA-219-1 - Mounting Flange for 89E20-XXX
Swing Clamp Accessories
8MA-220-1 - Mounting Flange for 89E30-XXX
Swing Clamp Accessories
8MA-223-1 - Mounting Flange for 89E60-XXX
Swing Clamp Accessories
8MA-061-1 - Plate - Top/bottom mounting 89R20
Swing Clamp Accessories
8MA-066-1 - End Mount Flange
Swing Clamp Accessories
8MA-063-1 - Plate - Top/bottom mounting 89R32
Swing Clamp Accessories
8MA-065-1 - Plate - Top/bottom mounting 89R50
Swing Clamp Accessories
8MA-092-1 - Body Mount Flange For 89R20
Swing Clamp Accessories
8MA-064-1 - Plate - Top/bottom mounting 89R40
Swing Clamp Accessories
8MA-221-1 - Mounting Flange for 89E40-XXX
Swing Clamp Accessories
8MA-219-1 - Mounting Flange for 89E20-XXX