
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1334-1 - 8JG-1334-1 ARM W / FASTENERS
NAAMS Power Clamp Arms
B8JG-1295-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1160-1 - 8JG-1160-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1290-1 - SPECIAL 82G50 ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-3115-1 - 8JG-3115-1Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3007-1 - 8JG-3007-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1032-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1293-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1521-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1143-1 - 8JG-1143-1 W/ SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1334-1 - 8JG-1334-1 ARM W / FASTENERS
NAAMS Power Clamp Arms
B8JG-1295-1 - SPECIAL 82G50 ARMw/Fasteners