
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Visit Product Series:
NAAMS Power Clamp ArmsUnit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1287-1 - 8JG-1284-1 WITH SCREWS
NAAMS Power Clamp Arms
B8JG-1006-1 - 8JG-1006-1 (W/2 SCREW M10X16-912)
NAAMS Power Clamp Arms
B8JG-1133-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1507-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1088-1 - INSULATED1034 ARM W/SET SCREWS
NAAMS Power Clamp Arms
B8JG-1201-1 - 8JG-1201-1 (WITH 2 PC M10X16-912)
NAAMS Power Clamp Arms
B8JG-1130-1 - 8JG-1130-1 (With 2 Pcs M1016-912)
NAAMS Power Clamp Arms
B8JG-1509-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3116-1 - Arm 116 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1324-1 - ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1287-1 - 8JG-1284-1 WITH SCREWS
NAAMS Power Clamp Arms
B8JG-1006-1 - 8JG-1006-1 (W/2 SCREW M10X16-912)