Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2002-UF

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.66
Maximum Holding Capacity (lbf) 600.0
Clamp Arm Length (in) 1.93
Height Under Clamp Arm (in) 0.95
Clamp Arm Length (mm) 49.0
Height Under Clamp Arm (mm) 24.1
Maxmum Holding Capacity (N) 2700.0
Weight (kg) 0.3
Application - Machining Poor/Low
Spindle Assembly 215208-M
Product Series 2002/2007
Application - Assembly Excellent/High
Handle Opening (+10°) 66.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working Excellent/High
Product Type Standard
Base Mounting Style Front Base Mount
Clamp Arm Style U-Bar
Clamp Bar Opening (+10°) (degrees) 75.0
Handle Vertical
Handle Color Red
Service Environment Normal
Application - Closures Excellent/High
Application - Welding Fair/Medium
PublishedDate 1670534766000
Standard Material Steel
Accomodates Workpiece Variation No
Duty Cycle 2
Toggle Lock Plus No
Flanged Washers 215105
Application - Checking Fixtures Excellent/High
Product Function Clamping
Application - Food Processing Not Recommended
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top