Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
227-USS
227-USS
SS 227-USS CLAMP WITH HOLD-DOWN ACTION
U-Bar clamping arm with stainless steel hex head spindle
Bar guide feature gives lateral support to the clamp bar
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.68
Maximum Holding Capacity (lbf)
600
Height Under Clamp Arm (in)
1.28
Clamp Arm Length (in)
2.66
Height Under Clamp Arm (mm)
32.5
Weight (kg)
0.31
Maxmum Holding Capacity (N)
2670
Clamp Arm Length (mm)
67.6
Standard Material
Stainless Steel
Application - Assembly
Excellent/High
Handle
Horizonal
Application - Wood-Working
Excellent/High
Accomodates Workpiece Variation
No
Handle Opening (+10°)
56
Application - Food Processing
Fair/Medium
PublishedDate
1725459596000
Service Environment
Normal
Application - Closures
Excellent/High
Spindle Assembly
207943
Base Mounting Style
Flange
Application - Machining
Poor/Low
Product Function
Clamping
Application - Welding
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Checking Fixtures
Excellent/High
Product Series
227
Product Type
Horizontal Hold-Down Clamps
Clamp Bar Opening (+10°) (degrees)
91
Toggle Lock Plus
No
Product Type
Standard
Flanged Washers
507907
Clamp Arm Style
U-Bar
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top