Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
305-U
305-U
HORIZONTAL HOLD DOWN CLAMP
Up to 150 lb. (670 N) capacity
Supplied with neoprene spindle
Stainless steel models available
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.13
Clamp Arm Length (in)
1.19
Height Under Clamp Arm (in)
0.48
Maximum Holding Capacity (lbf)
150
Clamp Arm Length (mm)
30.2
Maxmum Holding Capacity (N)
670
Height Under Clamp Arm (mm)
12.2
Weight (kg)
0.06
Standard Material
Steel
Handle
Horizonal
Application - Assembly
Excellent/High
Handle Opening (+10°)
170
Product Type
Compact
Application - Food Processing
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Bar Opening (+10°) (degrees)
90
Application - Machining
Poor/Low
Application - Closures
Excellent/High
Product Function
Clamping
Clamp Arm Style
U-Bar
Service Environment
Normal
Base Mounting Style
Flange
Application - Wood-Working
Excellent/High
Flanged Washers
12111
Accomodates Workpiece Variation
No
Application - Welding
Poor/Low
Application - Checking Fixtures
Fair/Medium
PublishedDate
1725456629000
Spindle Assembly
305208-M
Product Series
305/307/309
Toggle Lock Plus
No
Product Accessories
305208-M
SPINDLE M5X25 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top