Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
307-UR
307-UR
MODEL 307-U WITH RELEASE LEVER
Up to 150 lb. (670 N) capacity
Supplied with neoprene spindle
Stainless steel models available
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
1.89
Weight (lb)
0.53
Maximum Holding Capacity (lbf)
350
Height Under Clamp Arm (in)
0.89
Maxmum Holding Capacity (N)
1560
Weight (kg)
0.24
Clamp Arm Length (mm)
48
Height Under Clamp Arm (mm)
22.6
Application - Welding
Fair/Medium
Accomodates Workpiece Variation
No
Service Environment
Normal
Clamp Arm Style
U-Bar
Toggle Lock Plus
Yes
Product Series
305/307/309
Base Mounting Style
Flange
Spindle Assembly
307208-M
Application - Closures
Excellent/High
Application - Checking Fixtures
Fair/Medium
Handle
Horizonal
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Bar Opening (+10°) (degrees)
92
Standard Material
Steel
Product Type
Compact
Flanged Washers
507107
Application - Food Processing
Fair/Medium
PublishedDate
1725478690000
Application - Wood-Working
Excellent/High
Application - Assembly
Excellent/High
Handle Opening (+10°)
173
Application - Machining
Fair/Medium
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
307208-M
SPINDLE ASSEMBLY M8 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top