Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
424-2
424-2
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Depth (in)
1.08
Jaw Width (in)
1
Maximum Holding Capacity (lbf)
200
Weight (lb)
0.31
Weight (kg)
0.14
Maxmum Holding Capacity (N)
900
Jaw Depth (mm)
28
Jaw Width (mm)
25.4
Maximum Clamping Thickness (mm)
7.4
Supplied?
Yes
Features
Two adjustable spindles
Product Function
Clamping
Spindle Part Number
431208-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Product Type
Plier Clamp
Number Of Adjustable Spindles
2
Spindle Thread
M6
Product Series
424/441
Product Accessories
431208-M
SPINDLE M6 x 25 LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top