Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
424
424
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Depth (in)
1.08
Weight (lb)
0.31
Jaw Width (in)
1
Maximum Holding Capacity (lbf)
200
Maximum Clamping Thickness (mm)
16
Jaw Width (mm)
25.4
Jaw Depth (mm)
28
Maxmum Holding Capacity (N)
900
Weight (kg)
0.14
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Part Number
424208-M
Number Of Adjustable Spindles
1
Product Series
424/441
Spindle Thread
M6
Supplied?
Yes
Product Type
Plier Clamp
Product Function
Clamping
Product Accessories
424208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top