Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
431
431
Squeeze action plier clamp
Tempered spring steel jaws provide exceptional jaw depth (74 mm, 2.91 in.)
Supplied with neoprene spindle
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.31
Jaw Width (in)
0.75
Maximum Holding Capacity (lbf)
100.0
Jaw Depth (in)
2.92
Jaw Width (mm)
19.1
Maxmum Holding Capacity (N)
400.0
Maximum Clamping Thickness (mm)
6.8
Jaw Depth (mm)
74.2
Weight (kg)
0.14
PublishedDate
1718110899000
Product Type
Plier Clamp
Features
Exceptional jaw depth
Product Function
Clamping
Supplied?
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Number Of Adjustable Spindles
1.0
Standard Material
Steel
Spindle Thread
M6
Spindle Part Number
4242080-M
Product Series
431
Product Accessories
424208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top