Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
435
435
PLIER CLAMP--OBSOLETE, PLEASE USE 424
Two-waytrigger release for fast and easy opening of clamp
Suppliedwith two hex head spindles
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.51
Jaw Depth (in)
1.83
Maximum Holding Capacity (lbf)
500.0
Jaw Width (in)
1.75
Maximum Clamping Thickness (mm)
36.3
Weight (kg)
0.23
Jaw Width (mm)
44.4
Maxmum Holding Capacity (N)
2220.0
Jaw Depth (mm)
46.5
Number Of Adjustable Spindles
2.0
Product Type
Plier Clamp
Spindle Part Number
205203-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Features
Two-way trigger release, two adjustable spindles
Product Function
Clamping
Spindle Thread
M6
Supplied?
Yes
Product Series
425/435
Standard Material
Steel
PublishedDate
1718031615000
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top