Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
441-2
441-2
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.64
Jaw Depth (in)
1.77
Jaw Width (in)
1.25
Maximum Holding Capacity (lbf)
275
Maxmum Holding Capacity (N)
1560
Maximum Clamping Thickness (mm)
20.8
Weight (kg)
0.29
Jaw Width (mm)
31.8
Jaw Depth (mm)
45
Product Function
Clamping
Number Of Adjustable Spindles
2
Product Series
424/441
Standard Material
Steel
Product Type
Plier Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Part Number
461203-M
Features
Two adjustable spindles
Spindle Thread
M8
Supplied?
Yes
Product Accessories
461203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top