Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
462
462
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Width (in)
1.75
Weight (lb)
1.12
Jaw Depth (in)
2.72
Maximum Holding Capacity (lbf)
700
Jaw Depth (mm)
69
Weight (kg)
0.51
Maximum Clamping Thickness (mm)
29.5
Maxmum Holding Capacity (N)
3110
Jaw Width (mm)
44.5
Supplied?
Yes
Product Type
Plier Clamp
Number Of Adjustable Spindles
1
Spindle Part Number
468206-M/2102056-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Features
Two-way trigger release
Standard Material
Steel
Product Series
460/480
Product Function
Clamping
Spindle Thread
M10
Product Accessories
210206-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210206
SWIVEL FOOT SPINDLE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
468206
SPINDLE FOR CLAMP 345-G
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top