Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5130-B
5130-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
5800
Plunger Travel (in)
1.75
Plunger Height (in)
1.14
Weight (lb)
2.4
Maxmum Holding Capacity (N)
25800
Imperial or Metric Product
Imperial
Plunger Travel (mm)
44.5
Plunger Height (mm)
29
Weight (kg)
1.09
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread
1/2-13
Toggle Lock Plus
No
Product Series
5000
Product Type
Heavy Duty
PublishedDate
1676897531000
Product Function
Clamping
Spindle Included?
No
Plunger
Round
Spindle (Recommended)
325203
Base Mounting Style
Solid
Standard Material
Steel
Handle Opening (Degrees)
125
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top