Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5130-MB
5130-MB
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.14
Plunger Travel (in)
1.75
Weight (lb)
2.4
Maximum Holding Capacity (lbf)
5800
Maxmum Holding Capacity (N)
25800
Plunger Travel (mm)
44.5
Weight (kg)
1.09
Imperial or Metric Product
Metric
Plunger Height (mm)
29
Spindle (Recommended)
220203-M
Toggle Lock Plus
No
Plunger
Round
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
5000
Spindle Included?
No
PublishedDate
1676897531000
Plunger Thread
M12
Base Mounting Style
Solid
Product Function
Clamping
Handle Opening (Degrees)
125
Standard Material
Steel
Product Type
Heavy Duty
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top