Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5131-BR
5131-BR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1
Plunger Height (in)
0.87
Maximum Holding Capacity (lbf)
2500
Weight (lb)
0.88
Plunger Travel (mm)
25.4
Weight (kg)
0.4
Plunger Height (mm)
22
Maxmum Holding Capacity (N)
11120
Imperial or Metric Product
Imperial
Spindle Included?
No
PublishedDate
1676897531000
Spindle (Recommended)
461203
Handle Opening (Degrees)
113
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
Yes
Standard Material
Steel
Product Function
Clamping
Product Type
Heavy Duty
Plunger
Round
Product Series
5000
Plunger Thread
5/16-18
Base Mounting Style
Solid
Product Accessories
461203
SPINDEL IMPERIAL 5/16-18x31
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top