Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5133-BR
5133-BR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.89
Plunger Travel (in)
3.13
Plunger Height (in)
1.14
Maximum Holding Capacity (lbf)
4600
Plunger Travel (mm)
79.5
Maxmum Holding Capacity (N)
20460
Imperial or Metric Product
Imperial
Weight (kg)
1.31
Plunger Height (mm)
29
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
Yes
Handle Opening (Degrees)
139
Plunger
Round
Plunger Thread
1/2-13
Spindle Included?
No
Spindle (Recommended)
325203
Product Series
5000
Base Mounting Style
Solid
Product Function
Clamping
Standard Material
Steel
PublishedDate
1676897533000
Product Type
Heavy Duty
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top