Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5133-MBR
5133-MBR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.89
Plunger Height (in)
1.14
Plunger Travel (in)
3.13
Maximum Holding Capacity (lbf)
4600
Plunger Height (mm)
29
Plunger Travel (mm)
79.5
Imperial or Metric Product
Metric
Weight (kg)
1.31
Maxmum Holding Capacity (N)
20460
Spindle (Recommended)
220203-M
Standard Material
Steel
Toggle Lock Plus
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1676897533000
Handle Opening (Degrees)
139
Product Series
5000
Product Type
Heavy Duty
Plunger
Round
Plunger Thread
M12
Spindle Included?
No
Base Mounting Style
Solid
Product Function
Clamping
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top