Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5133
5133
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.12
Plunger Travel (in)
3.13
Maximum Holding Capacity (lbf)
4600
Plunger Height (in)
1.38
Plunger Travel (mm)
79.5
Plunger Height (mm)
35
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
20460
Weight (kg)
1.41
Base Mounting Style
Flange
Standard Material
Steel
Spindle Included?
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread
1/2-13
Product Function
Clamping
PublishedDate
1676897533000
Product Series
5000
Handle Opening (Degrees)
139
Spindle (Recommended)
325203
Toggle Lock Plus
No
Product Type
Heavy Duty
Plunger
Round
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top