Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5150-BR
5150-BR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.68
Plunger Height (in)
1.14
Plunger Travel (in)
1.91
Maximum Holding Capacity (lbf)
5800
Plunger Height (mm)
29
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
25800
Weight (kg)
1.22
Plunger Travel (mm)
48.4
Handle Opening (Degrees)
125
Standard Material
Steel
Product Series
5000
Spindle (Recommended)
325203
Base Mounting Style
Solid
Toggle Lock Plus
Yes
Product Type
Heavy Duty
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
No
PublishedDate
1727963480000
Plunger
Square
Product Function
Clamping
Plunger Thread
1/2-13
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top