Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5150-MB
5150-MB
Straight-line action clamp
Hardened square plunger
Reverse acting (handle rotates backward as plunger advances) for a low profile, keeps handle out of the work zone
Hardened steel pivot pins and bushings for long life
Black oxide finish
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
5800
Plunger Height (in)
1.14
Plunger Travel (in)
1.91
Weight (lb)
2.5
Plunger Height (mm)
29
Weight (kg)
1.13
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
25800
Plunger Travel (mm)
48.4
Base Mounting Style
Solid
Application - Checking Fixtures
Fair/Medium
Spindle (Recommended)
220203-M
Standard Material
Steel
Toggle Lock Plus
No
Product Type
Heavy Duty
Plunger
Square
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing
Not Recommended
Application - Wood-Working
Poor/Low
Spindle Included?
No
Application - Closures
Poor/Low
Product Series
5000
PublishedDate
1727963480000
Plunger Thread
M12
Application - Welding
Excellent/High
Application - Machining
Poor/Low
Application - Assembly
Excellent/High
Handle Opening (Degrees)
125
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top