Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6004-R
6004-R
STRAIGHT LINE ACTION CLAMP WITH RELEASE LEVER
Solid body
Locks in both extended and retracted position
Available in metric and inch threads
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.44
Maximum Holding Capacity (lbf)
450.0
Plunger Travel (in)
1.5
Weight (lb)
0.89
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
2000.0
Plunger Height (mm)
11.2
Plunger Travel (mm)
38.1
Weight (kg)
0.4
Product Series
6004
Spindle Included?
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14.4:1
PublishedDate
1709587370000
Plunger Thread
5/16-18
Base Mounting Style
Flange
Product Type
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Plunger
Round
Spindle (Recommended)
207203
Mounting Nut (Supplied)
606104
Toggle Lock Plus
Yes
Product Function
Clamping
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top