Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
603-R
603-R
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.25
Plunger Height (in)
0.97
Weight (lb)
0.84
Maximum Holding Capacity (lbf)
600
Weight (kg)
0.38
Plunger Travel (mm)
31.8
Plunger Height (mm)
24.6
Maxmum Holding Capacity (N)
2670
Imperial or Metric Product
Imperial
Toggle Lock Plus
Yes
Standard Material
Steel
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
23:1/34:1
Plunger Thread
5/16-18
Product Function
Clamping
Product Series
603/608
Spindle Included?
No
Base Mounting Style
Flange
Plunger
Round
Spindle (Recommended)
207203-5
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top