Manual Clamping
Destaco’s 603-SS Series straight line action clamps are compact models that feature a threaded body for through hole mounting, stainless steel design, and has the ability to lock in both extended/retracted position.

603-SS

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 1.25
Weight (lb) 0.84
Maximum Holding Capacity (lbf) 840
Plunger Travel (in) 1.25
Plunger Travel (mm) 31.8
Imperial or Metric Product Imperial
Weight (kg) 0.38
Maxmum Holding Capacity (N) 3740
Plunger Height (mm) 31.8
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 23:1/34:1
Plunger Thread 5/16-18
Product Type Straight Line Action Clamps
Toggle Lock Plus No
Plunger Round
Product Function Clamping
Standard Material Stainless Steel
Product Type Standard
Spindle (Recommended) 207943
Base Mounting Style Flange
Product Series 603/608
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included? No
Product Accessories
207943
509907 SPINDLE & (2) 207915
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top