Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
603
603
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
600
Plunger Travel (in)
1.25
Weight (lb)
0.84
Plunger Height (in)
0.97
Plunger Height (mm)
24.6
Imperial or Metric Product
Imperial
Weight (kg)
0.38
Plunger Travel (mm)
31.8
Maxmum Holding Capacity (N)
2670
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
23:1/34:1
Plunger Thread
5/16-18
Spindle Included?
No
Plunger
Round
Standard Material
Steel
Toggle Lock Plus
No
Product Type
Standard
Product Function
Clamping
Product Series
603/608
Spindle (Recommended)
207203
Base Mounting Style
Flange
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top