Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
605
605
STRAIGHT LINE ACTION CLAMP
Locks in both extended and retracted position
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.25
Maximum Holding Capacity (lbf)
300.0
Plunger Height (in)
0.97
Weight (lb)
0.68
Plunger Travel (mm)
31.8
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
1330.0
Weight (kg)
0.31
Plunger Height (mm)
24.6
Product Series
605
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
45:1/40:1
Plunger Thread
5/16-18
Toggle Lock Plus
No
Base Mounting Style
Flange
PublishedDate
1715865210000
Standard Material
Steel
Product Type
Standard
Spindle (Recommended)
207203
Plunger
Round
Spindle Included?
No
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top