Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
607-M
607-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.69
Plunger Travel (in)
1.63
Maximum Holding Capacity (lbf)
800
Weight (lb)
1.63
Imperial or Metric Product
Metric
Plunger Travel (mm)
41.4
Plunger Height (mm)
17.5
Maxmum Holding Capacity (N)
3560
Weight (kg)
0.74
Product Type
Standard
Standard Material
Steel
Spindle (Recommended)
207203-M
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
37:1/64:1
Spindle Included?
No
Plunger Thread
M8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Base Mounting Style
Flange
Product Series
607
Toggle Lock Plus
No
Product Function
Clamping
Product Accessories
207203-M
SPINDLE M8 X 70.5 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top