Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
607-SQ
607-SQ
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.63
Plunger Height (in)
0.69
Weight (lb)
1.63
Maximum Holding Capacity (lbf)
800
Plunger Travel (mm)
41.4
Maxmum Holding Capacity (N)
3560
Imperial or Metric Product
Imperial
Plunger Height (mm)
17.5
Weight (kg)
0.74
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
37:1/64:1
Spindle (Recommended)
207203
Product Series
607
Plunger Thread
5/16-18
Product Type
Standard
Spindle Included?
No
Product Function
Clamping
Base Mounting Style
Flange
Plunger
Square
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Toggle Lock Plus
No
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top