Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
607
607
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.63
Weight (lb)
1.63
Maximum Holding Capacity (lbf)
800
Plunger Height (in)
0.69
Plunger Travel (mm)
41.4
Plunger Height (mm)
17.5
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
3560
Weight (kg)
0.74
Base Mounting Style
Flange
Standard Material
Steel
Plunger Thread
5/16-18
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
37:1/64:1
Spindle (Recommended)
207203
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Standard
Product Function
Clamping
Plunger
Round
Spindle Included?
No
Product Series
607
Toggle Lock Plus
No
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top