Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
630-MR
630-MR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.81
Plunger Travel (in)
2
Weight (lb)
1.96
Maximum Holding Capacity (lbf)
2500
Maxmum Holding Capacity (N)
11100
Weight (kg)
0.89
Plunger Height (mm)
20.6
Plunger Travel (mm)
50.8
Imperial or Metric Product
Metric
Product Type
Standard
Plunger
Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
36:1/23:1
Toggle Lock Plus
Yes
Base Mounting Style
Flange
Standard Material
Steel
Plunger Thread
M10
Spindle (Recommended)
210203-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
No
Product Series
630
Product Function
Clamping
Product Accessories
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top