Manual Clamping
Destaco’s 630-R Series straight line action clamps feature reverse handle action, a plunger that locks in the extended position as the handle is moved downward, and Toggle Lock Plus capability.

630-R

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.96
Plunger Height (in) 0.81
Maximum Holding Capacity (lbf) 2500
Plunger Travel (in) 2
Plunger Travel (mm) 50.8
Plunger Height (mm) 20.6
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 11100
Weight (kg) 0.89
Standard Material Steel
Product Function Clamping
Product Type Standard
Plunger Thread 3/8-16
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Plunger Round
Spindle Included? No
Base Mounting Style Flange
Product Series 630
Toggle Lock Plus Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 36:1/23:1
Spindle (Recommended) 210203
Product Accessories
210203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top