Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
630
630
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
2
Maximum Holding Capacity (lbf)
2500
Plunger Height (in)
0.81
Weight (lb)
1.96
Plunger Travel (mm)
50.8
Maxmum Holding Capacity (N)
11100
Imperial or Metric Product
Imperial
Plunger Height (mm)
20.6
Weight (kg)
0.89
Product Series
630
Spindle (Recommended)
210203
Plunger
Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
36:1/23:1
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Standard
Base Mounting Style
Flange
Spindle Included?
No
Standard Material
Steel
Toggle Lock Plus
No
Plunger Thread
3/8-16
Product Accessories
210203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top