Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
817-UE
817-UE
Standard Powerclamp
Dual mounting surfaces for maximum flexibility
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 817-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
375.0
Cylinder Bore (in)
1.26
Weight (lb)
2.31
Height Under Clamp Arm (in)
2.69
exerting_force_lbf_english
369.0
Exerting Force (lbf)
369.0
Clamp Arm Length (in)
2.37
Air Consumption (ft³)
0.015
Cylinder Bore (mm)
32
exerting_force_n_metric
1648.0
Maxmum Holding Capacity (N)
1670.0
Height Under Clamp Arm (mm)
68.3
Clamp Arm Length (mm)
60.3
Exerting Force (N)
1648.0
Air Consumption (dm³)
0.42
Weight (kg)
1.05
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
G-1/8
Application - Assembly
Excellent/High
PublishedDate
1725462758000
Spindle Assembly
225208-M
Flanged Washers
507107
Product Series
817/827
Product Type
Pneumatic Toggle Clamp
Product Function
Clamping
Replacement Seal Kit
802450-32-1-0
Application - Welding
Fair/Medium
Clamp Arm Style
u-bar
Spindle Included?
Yes
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Accessories
817-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top