Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
827-UE
827-UE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
49.0
Clamp Arm Length (in)
3.27
Cylinder Bore (in)
1.57
exerting_force_lbf_english
49.0
Height Under Clamp Arm (in)
3.89
Weight (lb)
4.71
Air Consumption (ft³)
0.029
Maximum Holding Capacity (lbf)
600.0
Maxmum Holding Capacity (N)
2670.0
Clamp Arm Length (mm)
83.1
Cylinder Bore (mm)
40
Height Under Clamp Arm (mm)
98.8
exerting_force_n_metric
2200.0
Weight (kg)
2.14
Exerting Force (N)
2200.0
Air Consumption (dm³)
0.83
PublishedDate
1675433822000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly
Excellent/High
Clamp Arm Style
u-bar
Duty Cycle
Fair/Medium
Application - Welding
Fair/Medium
Product Function
Clamping
Replacement Seal Kit
810450-40-1-0
Air Port size
G-1/8
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Type
Pneumatic Toggle Clamp
Product Series
817/827
Product Accessories
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
827-U-LC
STANDARD POWER CLAMP LESS CYLINDER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top