Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
95050
95050
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.09
Plunger Height (in)
0.55
Plunger Travel (in)
1.97
Maximum Holding Capacity (lbf)
1650.0
Plunger Height (mm)
14.0
Imperial or Metric Product
Metric
Plunger Travel (mm)
50
Weight (kg)
0.95
Maxmum Holding Capacity (N)
7300.0
Product Type
Standard
Standard Material
Steel
Toggle Lock Plus
No
Spindle Included?
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Base Mounting Style
Flange
Plunger Thread
M12X
Product Series
95030/95040/95050/95060
PublishedDate
1723123872000
Plunger
Round
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top