Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
95060
95060
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
6.39
Plunger Travel (in)
2.36
Plunger Height (in)
0.63
Maximum Holding Capacity (lbf)
3965.0
Maxmum Holding Capacity (N)
17600.0
Plunger Travel (mm)
59.9
Weight (kg)
2.9
Plunger Height (mm)
16.0
Imperial or Metric Product
Metric
Product Function
Clamping
Spindle (Recommended)
220203-M
PublishedDate
1723123919000
Plunger Thread
M12X
Product Type
Standard
Product Series
95030/95040/95050/95060
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Base Mounting Style
Flange
Spindle Included?
No
Standard Material
Steel
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top